Key features:
- Wide input voltage range making it versatile for various applications
- Integrated low resistance pass transistor to ensure efficient operation
- Over voltage protection to safeguard against input voltage spikes
- Inrush current control to enhance system reliability
- Output overload protection to protect the power supply
- Over temperature protection to ensure device safety
Key applications:
- Solid State Drives (SSD) and Hard Disk Drives (HDD)
- Laptops
- Servers, datacenters
- Set Top Boxes (STB)
- Ethernet switches and routers
- Industrial automation
- Mobile infrastructure
- Fan control
Featured documents
Latest news and blogs
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Type number | Description | Status | Quick access |
---|---|---|---|
NPS3102 | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | ACT | |
NPS3102AGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production | |
NPS3102BGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production | |
NPS3102BGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production | |
NPS3102AGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production |
Data sheet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
NPS3102.pdf | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Data sheet | 2024-07-18 |
Leaflet (1) |
|||
File name | Title | Type | Date |
nexperia_documentation_leaflet_.pdf | 12 V, 2 A-13.5 A (17 mΩ) eFuse | Leaflet | 2024-07-19 |
Outline 3d (1) |
|||
File name | Title | Type | Date |
sot8037-1_3d.png | sot8037-1; DFN3030-10; | Outline 3d | 2021-10-11 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.